2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HHFVX586Q

Expand Table
EN
Forhåndsvisning av bilde
PREVIEWPERLINE
ORDERNO
colour
COLOUR
depth
DEPTH
height
HEIGHT
hight of fixed element
HIGHT_OF_FIXED_ELEMENT
light source
LIGHT_SOURCE
material
MATERIAL
shade diameter 1
SHADE_DIAMETER_1
shade diameter 2
SHADE_DIAMETER_2
width
WIDTH
name
NAME
1
HHFVX586Q
Black
62 cm
200 cm
57
5 x E14; 4 x E27
Metal, Glass
5 x 14
4 x 20
170 cm
HHFVX586Q
Vis komprimert visning (1 produkt)
Order numberHHFVX586Q
Siste endring18.04.2024 10:25:44
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties